Tuesday, December 30, 2014

BenchVue 2 Released

The second major release of BenchVue features expanded data logging capabilities and ability to work with new types of instruments such as data acquisition units and power sensors. The new release also features easier, faster connectivity, allowing users to get up and running nearly instantaneously. These features, coupled with BenchVue's existing functionality, are further reinventing bench testing by providing engineers and technicians easier viewing, logging and exporting of measurement data, while also greatly accelerating common testing tasks.


Here are BenchVue's major features:

  • Simple point and click interface:  log data, capture screen images, save and recall system state, export data in desired format (MATLAB, CSV, Excel, Word)
  • Visualize one, two or four instruments simultaneously, "pop out" others and display them separately
  • Simplified instrument discovery and connectivity to LAN, USB, GPIB and Serial interfaces
  • Monitor and control your bench from mobile devices (iOS and Android platforms)
  • Quickly access manuals, drivers, FAQs and videos
  • Multiple language support (English, German, French, Russian, Japanese, Korean, and Simplified-Chinese)
  • No programming!

New features in BenchVue 2


      Added “Apps” tab. This tab provides a way to enable 30-day free trials on the new “Pro” applications (DMM, Function Generator, Oscilloscope, Spectrum Analyzer, Power Supply, Data Acquisition) and to view information about how to obtain and install licenses. Apps can also be launched from this tab.


Added features to Oscilloscope Base App:
Instrument controls (Analog Channel Control:  On/Off, scale and offset, Main Time base, Trigger Control: Source, Slope, Level), Display of selected measurements, Measurement logging < 1 hour, Exporting


     
Added features to Spectrum Analyzer Base App:
Additional instrument controls (Start/Stop/Center/Span, 0-Span, RBW, VBW, Ref Level, Attenuation, Scale Type [Log/Lin], Sweep Time, Nr. of Points), Trace data logging < 1 hour, Screen shot logging < 1 hour, Exporting


Added new Data Acquisition (DAQ) Base App:
Measurement and scan list configuration, Computed channels and alarms, Support of multiple DAQs, start/stop individually or All Data collection (< 8 hour logging), Basic datalog chart of channel data, Visualization and annotation, charting gadgets, Screen shots, Save/recall instrument state or bench state, Exporting



Added new Power Meter Base App:
Multi USB sensors in single App, Droop measurement, FDO Table, S-Parameters & Gamma correction, Different representation of data (digital, analog, strip chart, trace chart, multi-list, etc.), Measurement value logging, Trace logging (selected models), Basic and advanced pulse measurements, Many different types of markers (point, line, dual, gate), 100% coverage of instrument control, Screen shots, Save/recall instrument state or bench state, Exporting

     
Added support for additional instruments:

o   N6900, N7900 Series Advanced Power System

o   34970A, 34972A Data Acquisition

o   U2021XA, U2022XA USB Power sensors

Added Pro Versions (for-pay license required) of six instrument classes. New features of each app are:


o   DMM Pro: Advanced measurement logging, >1 hour logging, Limits/alerts, Histograms, Capture digitized records (34410A, 34411A, 34460A, 34461A)

o   Function Generator Pro: Built-in access to Keysight Waveform Builder Pro Software. Existing licenses and data files for Waveform Builder Pro are automatically transferred.

o   Power Supply Pro: Advanced measurement logging, >1 hour logging, Status/alerts

o   Oscilloscope Pro: Unrestricted measurement logging, >1 hour logging, Limit checking and alerts

o   Spectrum Analyzer Pro: Trace data logging, > 1 hour logging, Screen shot logging > 1 hour, Viewing function, Deep Memory capture

o   DAQ Pro: Data logging >8 hours


Added BenchVue Mobile support for spectrum analyzers and function generators



Added support for Connection Expert 17.0.
Since CE 17.0 does constant instrument discovery, the refresh icon is not needed to discover new instruments, but will force a refresh if clicked. Note that automatic LAN discovery is also now supported, which can take a noticeable time if there are a lot of instruments on the subnet. CE 16.3 can continue to be used if desired.

Download BenchVue today at http://www.keysight.com/find/benchvue.



71 comments:

  1. Focuses on the validation of laboratory equipments used in the production of pharmaceutical products.
    Determination the requirements of the end user,
    which are often defined in the User Requirements Specifications.equipment validation is a part of the design validation for a finished device,
    but is not separately defined in the Quality System regulation.

    equipment validation

    ReplyDelete
  2. Written cleaning procedures should be established. Attention should be addressed to dedicate certain equipment to specific products,
    such as fluid bed dryer bags and to residue originating from the cleaning detergent or solvent themselves.
    By packaging equipment I am referring to primary packaging equipment.


    equipment validation

    ReplyDelete
  3. Hi there! Thank you for publishing in this. Very information and helpful.
    Wood router

    ReplyDelete
  4. The decision to choose a software testing company is not an easy one. So knowing what
    to look for in a software testing company and ensuring they provide the software testing
    services that are right for you is very important to a software developments success. This
    article highlights the key factors in making this decision.
    tests

    ReplyDelete
  5. Fantastic post - Great explainations and thinking.I'm looking forward to what you have for us next..!
    Dealnity

    ReplyDelete
  6. Great information you have here! I wonder whether systems like these can be used at all for heavy-duty woodworking projects in the future? Given that these power tools are slowly becoming computerized as well.

    ReplyDelete
  7. نقل الاثاث مع الفك والتركيب افضل شركة غسيل وتعقيم خزانات غسيل الكنب والسجاد ومكافحة الحشرات وتسليك المجارى بالمدينة المنورة المثالية 0552692371
    شركة تنظيف بالمدينة المنورة تنظيف الفلل والشقق بالمدينة المنورة


    شركة تنظيف كنب بالمدينة المنورة


    شركة تنظيف خزانات بالمدينة المنورة


    شركة تنظيف خزانات بالمدينة المنورة


    شركة مكافحة حشرات بالمدينة المنورة


    شركة مكافحة حشرات بينبع  


    شركة تنظيف خزانات بالمدينة المنورة

    شركة تنظيف كنب بالمدينة المنورة


    شركة تنظيف شقق بالمدينة المنورة


    شركة مكافحة حشرات بالمدينة المنورة


    شركة تنظيف خزانات بالمدينة المنورة


    شركة تنظيف كنب بالمدينة المنورة



    شركة تنظيف شقق بالمدينة المنورة


    شركة تنظيف كنب بالمدينة المنورة



    شركة مكافحة حشرات بالمدينة المنورة  




    شركة تسليك مجارى بالمدينة المنورة


    شركة مكافحة حشرات بالمدينة المنورة


    شركة كشف تسربات المياة بالمدينة المنورة


    شركة تسليك مجارى بالمدينة المنورة


    شراء الاثاث المستعمل بالدمام

    شراء الاثاث المستعمل بالخبر


    شركة نقل عفش بالمدينة المنورة    


    شركة نقل اثاث بالمدينة المنورة

    شركة نقل عفش بالمدينة المنورة


    شركة تركيب غرف نوم بالمدينة المنورة

    شركة تركيب غرف نوم بالمدينة المنورة

    متخصصين شراء الاثاث المستعمل بالمدينه المنوره

    شركة شراء اثاث مستعمل بالمدينه المنوره

    شركة شراء الاثاث المستعمل بالمدينة المنورة

    شراء الاثاث المستعمل بالمدينة المنورة

    شراء الاثاث المستعمل بالمدينة المنورة

    شراء الاثاث المستعمل بالمدينة المنورة

    شراء الاثاث المستعمل بالمدينة المنورة

    ReplyDelete
  8. كيفية الطرث الصحيحية للعنايه بالمنزل ونظافة بيتك مع شركة ابو سمره لجميع الخدمات المنزليه نقدم لكم شركة تنظيف بالرياض
    من اهم الاشياء الاهتمام بالبيت افكار رائعة للشقق والبيوت بالرياض طريقة ازاله الروائح الكريها من المنزل ونظافة المنزل جيداً شركة تنظيف شقق بالرياض اسرع طريقة لتنظيف المنزل بالرياض طرق النظافة العالميه في شركتنا وبس افضل طرق تنظيف السجاد والموجيت بالرياض شركة تنظيف فلل بالرياض مع شركتنا اسهل طرق للتنظيف شركة تنظيف موكيت بالرياض سوف تجد افضل الخدمات المنزليه في مدينة الرياض والمناطق المجاوره لدينا قسم خاص ل شركة تنظيف خزانات بالرياض وايضاً شركة عزل خزانات بالرياض من اهم الاشياء الضرور يه هيا كشف التسربات نقدم لكم شركة كشف تسربات المياه بالرياض شركة تسليك مجاري بالرياض شركة تنظيف بيارات بالرياض
    شركة رش مبيدات بالرياض
    شركة مكافحة حشرات بالرياض
    شركة نقل اثاث بالرياض
    شركة تخزين اثاث بالرياض
    شركة صيانة وترميم بالرياض مع شركة ابو سمره لجميع الخدمات المنزليه في مدينة الرياض سوف تجد افضل الخدمات المناسبة

    ReplyDelete
  9. Benchvue seems to be very promising in analyzing and processing data. Will create a review via essay writing help on how it will affect out project on a daily basis.

    ReplyDelete
  10. branded portable wind meters are always the best.It provides with accurate and quick and also with reliable results. So think rationally before you spend your precious earning or money.

    ReplyDelete
  11. Great information you have here! I wonder whether systems like these can be used at all for heavy-duty woodworking projects in the future?
    best obd2 scanner|best wood router|best cordless hammer

    ReplyDelete
  12. Hey there! I'm in big trouble. I need to write my paper for university and I don't know what to do. Can someone help? I will pay someone to write my paper please assist!!!

    ReplyDelete
  13. Benchvue version 2 features are all acceptable one.Easily and fast connectivity features helpful for users to approach it very easily. Expecting new advantages with this extended version. term paper writing service reviews

    ReplyDelete
  14. الافضل في المملكة العربية السعودية شركة البيت السعيد افضل شركة كشف تسريبات المياه في القصيم والتى يتواجد بها احدث الاجهزة المستخدمه في تحديد اماكن تسربات المياه ونمتاز باعمال القضاء على الحشرات فنحن افضل شركة مكافحة حشرات في القصيم ونمتاز بالخبره في خدمات العزل المختلفه حيث اننا افضل شركة عزل اسطح في القصيم ونمتاز بالكفاءه في العزل المائى والحرارى لاسطح الشينكو والمنازل كما نتخصص في العزل للخزانات فتعد الشركة افضل شركة عزل خزانات في القصيم ونعتمد على احدث الوسائل في العزل .

    ReplyDelete
  15. این مقالات برای وبمستر هایی که تازه با مفهوم سئو آشنا شده اند و قصد دارند که رابطه وبسایت خود را هم با کاربران و هم با موتورهای جستجو بهبود بخشند، بسیار مفید خواهد بود. در این مقالات به بیان شعبده بازی هایی که بعضی از سئوکار ها برای بهبود رتبه بیان نمی کنند نمی پردازیم. در اینجا سعی شده که اصلی ترین و ابتدایی ترین روش های بهبود سئو را مطرح نماییم که بر کسی پوشیده نیست و موجب می شود که موتورهای جستجو به راحتی وبسایت شما را بخزند، ایندکس کنند ، مطالب سایت شما را بهتر درک کنند و باعث افزایش رتبه و افزایش رنک گوگل شوند.
    خدمات سئو سایت اغلب انجام اقدامات کوچکیست که بر روی بخشی از وبسایت اعمال می شود. وقتی به هریک از این اقدامات نگاه میکنیم، ممکن است کار خاصی به چشم نیایند، اما وقتی مجموعه این اقدامات با یکدیگر انجام می شوند، نتیجه فوق العاده ای بر روی تجربه کاربری، نتایج جستجوی طبیعی و رتبه سایت خواهد داشت. احتمالا شما با بسیاری از موضوعاتی که مطرح خواهند شد، آشنا هستید، اما ممکن است در انجام آنها تاکنون دقت زیادی خرج نکرده باشید.
    با اینکه این رشته از مطالب درباره موتورهای جستجو خواهد بود، اما شما می بایست کاربران خود را در اولویت قرار دهید و به نوع محتوایی که آنها مشاهده خواهند کرد توجه ویژه ای بکنید. آنها مهمترین مشتری مطالب شما هستند و با استفاده از موتورهای جستجو، وبسایت شما را می یابند. توجه بیش از اندازه به روش های سئو می تواند به خروجی وبسیات صدمه بزند و کیفیت محتوا را پایین بیاورد. موتورهای جستجو به عنوان اولین واسطه هایی هستند که وبسایت شما را به کاربران معرفی می کنند، اما مشتریان نهایی مطالب شما، کاربران هستند نه موتور های جستجوقیمت سئو و هزینه تعرفه های آنها نیز در انتخاب سئوکار بسیار موثر است.
    سایت شما ممکن است کوچکتر یا بزرگتر از سایت نمونه در این مجموعه مقالات باشد و حتی ممکن است مطالب متفاوتی نسبت به این سایت داشته باشد، اما روش های بهینه سازی سایت که در این مجموعه مقالات تشریح می شوند برای همه سایت ها صدق می کنند. امیدواریم که مجموعه این روش ها برای سایت شما ثمربخش باشد و ما را با نظرات خود از این مسئله آگاه فرمایید.
    برای اینکه درک مسائل مربوط به سئو برای شما آسان تر باشد، ما یک وبسیات فرضی ایجاد کرده ایم تا آموزش سئو نیز آسانتر باشد. در هر یک از بخش های آینده ما از این سایت برای توضیح موضوعات استفاده می کنیم. در زیر توضیحات اولیه ای از این وبسایت فرضی آورده شده است.
    سئو سایت تنها بر روی نتایج طبیعی جستجو تاثیر می گذارد و بر روی بخش تبلیغات گوگل یا گوگل ادورد اثری ندارد.

    ReplyDelete
  16. Your lane should be right here next to me I need you tonight, think of you all of the time. thank you
    super smash flash 2

    ReplyDelete
  17. Many thanks for sharing this very diverse opinion post where each expert has no doubt shared his best knowledge on the topic. Have more success in your journey.
    Professional Assignment Assistance Service

    ReplyDelete
  18. This is very interesting, You’re a very skilled blogger. I have joined your feed and look forward to seeking more of your fantastic post. Also, I have shared your web site in my social networks!
    Regards - www.office.com/setup
    www.office.com/setup

    ReplyDelete
  19. I just want to say I am very new to weblog and certainly savored your website. Most likely I’m going to bookmark your site . You certainly have impressive stories. Cheers for sharing with us your web site.
    Regards - www.office.com/setup

    ReplyDelete
  20. I am convinced that your website is convinced that weblog is very new. Probably I am going to bookmark your site. There are certainly impressive stories. Passion for sharing your website with us.
    Regards - www.office.com/setup
    www.office.com/setup
    www.office.com/setup

    ReplyDelete
  21. Some genuinely superb posts on this site, thanks for contribution.
    Regards - www.office.com/setup
    www.norton.com/setup

    ReplyDelete
  22. No matter the amount of pages I have been to, I have to admit that this is one of the most relevant and professional pages I have found and read so far. It would be my greatest pleasure to keep seeing more of this. There are various ways you can keep sharing, but one of the best methods f sharing interesting and relevant information is by liaising with our experts who assist clients come up with the most relevant and professional topics. Among the experts that assist with research paper topics shall be of great help.

    ReplyDelete
  23. I am convinced that your website is convinced that weblog is very new. Probably I am going to bookmark your site. There are certainly impressive stories. Passion for sharing your website with us.
    Regards - www.norton.com/setup

    ReplyDelete
  24. The new features in BenchVue 2 are great and help a lot for my work. I appreciate your article.
    run 3

    ReplyDelete
  25. So why choose us when looking for professional assistance on writing successful medical school essays ? The answer is obvious. We are the team that conceals no information from our customers. You are always welcome to browse our reviews section to discover how satisfied our customers are. We are very proud of our good name and reputation and we are happy to see every single positive response and evaluation of our best practices. From the number of positive responses on our website you may see that we excel ourselves to meet the highest standards you require and we are extremely good at that.

    The fact that you are on cosmetic surgery essay topics right now means you have found a company of professional essay writers you can trust. A reputable team of highly educated and vastly experienced essayists, we will make sure that the piece of writing you purchase from us is the best one you can imagine. The writers from our agency have the necessary education to give you a very good argumentative essay on health care or an original research paper on health care because health care issues are among the most prioritized directions of our business.

    ReplyDelete
  26. Since this is very important and most students do not take the risk of writing their own CDR report. There hire CDR writing services to get the work done professionally. These services providers have professional and experienced Cdr Australia writers who do the job, correct them and give back a flawless report.
    You will need to compose three distinct career episodes, each dealing with a professional project or task handled by you as an engineering professional CDR report writers. This section must have a detailed account of your role and application of problem-solving techniques for those projects.

    ReplyDelete
  27. wpsconnects application discovers vulnerabilities in your passageway utilizing PINs that can be assaulted. In the event that any of these PINs are found on your passageway.

    ReplyDelete
  28. Appvn APK is an android app which is similar to the Google Store in Android and App Store in iOS. The work which a default app store of the device does is the same work if the Appvn Apk Download but with a more enhanced and free version. Appvn Apk 2018

    ReplyDelete
  29. Those who are searching over internet 'microeconomics assignment help' contact with us now. We are the best assignment writing service provider in Australia. Our Academic assignment writers available 24*7 hours for the students, if you really want to need assignment help online at cheapest price meet Australian writing service provider at sample assignment and get high distinction grades. We are here to help you with 100% plagiarism free assignment help perth Australia. We offers lowest price on all kind of dissertations, essay, and more from 4000+ Ph.D. Experts

    ReplyDelete
  30. VERY TRICKY STRAIN! most sour D you will find is not the real sour D at all. Lineage come from the East coast where I grew up. It has to be one of the most elusive and hard to find strains out there, that is the original sour D. Knocks off generic bs is everywhere so don't be harsh on the strain cause due to its popularity with it's elusiveness to find many people have tried to recreate it. https://wendymccormick.com/indoor-cannabis-seeds/

    ReplyDelete
  31. Students Assignment Help offers coursework writing help UK for the students. We not only have the best writers but also provide excellent quality assignment writing services to the students. Our writers are proficient in writing assignment and timely delivery of the assignments.

    ReplyDelete
  32. سئو سایتبه معنی ایجاد وب سایت و محتوای آن برای نشان دادن از طریق
    نتایج جستجوی آنلاین است .

    در حالی که بسیاری از تاکتیک‌ های بازاریابی وابسته به شما هستند، سئوخدمات سئوبه معنی استفاده از تجربه و دانش نحوه کار موتورهای جستجو برای کمک به یک سایت در نتایج جستجو و هدایت ترافیک بیشتر برای آن سایت است.

    ReplyDelete
  33. Students Assignment Help provides MBA assignment help services at a reasonable price. We supply the best homework help services to the college students and deliver original content which is free from plagiarism.

    ReplyDelete
  34. best site helping artical thanks proveding https://wheelbarrowreviews.com/best-wheelbarrow/

    ReplyDelete
  35. You can get details about music festival by searchingMusic festival history.

    ReplyDelete
  36. https://www.tabrizhome.com
    https://www.tabrizhome.com/property-of-tabriz-118
    http://sandwichpanel.shop/sandwich-panel-ceiling
    http://sandwichpanel.shop/wall-panel-sandwich

    ReplyDelete
  37. This article is great. I like it very much. Thank you.
    โปรโมชั่นGclub ของทางทีมงานตอนนี้แจกฟรีโบนัส 50%
    เพียงแค่คุณสมัคร Gclub กับทางทีมงานของเราเพียงเท่านั้น
    ร่วมมาเป็นส่วนหนึ่งกับเว็บไซต์คาสิโนออนไลน์ของเราได้เลยค่ะ
    สมัครสล็อตออนไลน์ >>> goldenslot
    สนใจร่วมลงทุนกับเรา สมัครเอเย่น Gclub คลิ๊กได้เลย

    ReplyDelete
  38. Thank you for making me realize this. It's great.
    เว็บไซต์คาสิโนออนไลน์ที่ได้คุณภาพอับดับ 1 ของประเทศ
    เป็นเว็บไซต์การพนันออนไลน์ที่มีคนมา สมัคร Gclub Royal1688
    และยังมีหวยให้คุณได้เล่น สมัครหวยออนไลน์ ได้เลย
    สมัครสมาชิกที่นี่ >>> Gclub Royal1688
    ร่วมลงทุนสมัครเอเย่นคาสิโนกับทีมงานของเราได้เลย

    ReplyDelete