Monday, June 25, 2012

Agilent's New 1000B Series of Economy Oscilloscopes

Recently Agilent released a new family of economy or low cost oscilloscopes called the 1000B series of portable oscilloscopes. The new 1000B series has a lot of features that you typically do not see in scopes at this price range including mask testing and sequenced acquisition capability. The below video (silent)  provides an overview of the 1000 series.


Here is a list of some features and specs for the 1000 series:
  • Bandwidths up to 200 MHz
  • Sampling rates up to 2 GS/s
  • 23 automatic measurements 
  • waveform math capabilities including FFT
  • Simultaneous viewing of main and zoomed waveforms



4 comments:

  1. http://emcmee.jimdo.com/
    http://emcmee.jimdo.com/%D8%B4%D8%B1%D9%83%D8%A9-%D9%86%D9%82%D9%84-%D8%A7%D8%AB%D8%A7%D8%AB-%D8%A8%D8%A7%D9%84%D8%B1%D9%8A%D8%A7%D8%B6/ شركة نقل عفش بالرياض
    http://emcmee.jimdo.com/%D8%B4%D8%B1%D9%83%D8%A9-%D9%86%D9%82%D9%84-%D8%B9%D9%81%D8%B4-%D8%A8%D8%A7%D9%84%D8%B7%D8%A7%D8%A6%D9%81/ شركة نقل عفش بالطائف
    http://emcmee.jimdo.com/%D8%B4%D8%B1%D9%83%D8%A9-%D9%86%D9%82%D9%84-%D8%B9%D9%81%D8%B4-%D8%A8%D8%A7%D9%84%D8%AF%D9%85%D8%A7%D9%85/ شركة نقل عفش بالدمام
    http://emcmee.jimdo.com/%D8%B4%D8%B1%D9%83%D8%A9-%D9%86%D9%82%D9%84-%D8%A7%D8%AB%D8%A7%D8%AB-%D8%A8%D8%AC%D8%AF%D8%A9/ شركة نقل عفش بجدة
    http://emcmee.jimdo.com/%D8%B4%D8%B1%D9%83%D8%A9-%D9%86%D9%82%D9%84-%D8%B9%D9%81%D8%B4-%D8%A8%D8%A7%D9%84%D9%85%D8%AF%D9%8A%D9%86%D8%A9-%D8%A7%D9%84%D9%85%D9%86%D9%88%D8%B1%D8%A9/ شركة نقل عفش بالمدينة المنورة

    ReplyDelete
  2. http://emcmee.jimdo.com/%D8%B4%D8%B1%D9%83%D8%A9-%D8%AA%D9%86%D8%B8%D9%8A%D9%81-%D8%A8%D8%A7%D9%84%D8%B7%D8%A7%D8%A6%D9%81/ شركة تنظيف بالطائف
    https://emcmee.jimdo.com/%D8%B4%D8%B1%D9%83%D8%A9-%D8%AA%D9%86%D8%B8%D9%8A%D9%81-%D8%AE%D8%B2%D8%A7%D9%86%D8%A7%D8%AA-%D8%A8%D8%A7%D9%84%D9%85%D8%AF%D9%8A%D9%86%D8%A9-%D8%A7%D9%84%D9%85%D9%86%D9%88%D8%B1%D8%A9/ تنظيف خزانات بالمدينة المنورة
    http://emcmee.blogspot.com.eg/2017/02/blog-post.html
    http://emcmee.blogspot.com.eg/2017/02/blog-post_7.html
    http://emcmee.blogspot.com.eg/2017/02/copany-cleaning-tanks-medina.html
    http://emcmee.rebelmouse.com/

    ReplyDelete
  3. I recently found many useful information in your website especially this blog page. Among the lots of comments on your articles. Thanks for sharing.
    read this article

    ReplyDelete