Friday, September 16, 2011

Agilent Introduces a Low-cost 6.5 Digit PXI DMM

On September 13, Agilent introduced the low-cost M9181A 6.5 digit PXI digital multimeter. The M9181A provides the most common measurement functions such as DC voltage, DC current, AC voltage, AC current, 2- and 4-wire resistance.

Features:
• 6½ digit resolution
• Up to 150 readings per second at 4½ digits
• Basic 1 year DCV accuracy of 90 ppm
• DCV, ACV, DCI, ACI, 2- and 4-wire resistance
• Floating isolation (CAT II) to 240 V (floating measurement to 240 V maximum)
• Software drivers to support most common programming environments
• PXI form factor
• Chassis connector compatibility: PXI-1 (J-1 only)

Other Agilent PXI family members include the M9182A and M9183A which provide higher throughput and better accuracy as well as additional measurement functions such as capacitance and temperature.

1 comment: