Monday, October 4, 2010

Agilent Introduces 4-Quadrant General Purpose SMU

Today Agilent introduced a 4-Quadrant General Purpose SMU known as the N6784A. The N6784A is a plug-in module for Agilent's popular N6705B DC Power Analyzer and N6700B Modular Power System. The N6705B mainframe is optimized for bench-top use and the N6700B mainframe is optimized for system use. It is the first 4-quadrant module for these platforms. Features and capabilities include:


  • Two output ranges: +/-20V +/-1A or +/-6V +/-3A
  • Glitch-free operation – change sourcing ranges or measurement ranges without any glitches
  • Four current programming ranges – precisely source current down to μA
  • Stable operation with capacitive loads up to 150 μF
  • High-speed output can slew at 10 V per μs into a resistive load
  • Fast modulation of DC output – create arbitrary waveforms up to 100 kHz (sine) into a resistive load
  • High-speed digitized measurements – capture/view the power consumption of the DUT up to every 5 μs with built-in 200 kHz digitizer
I am a big fan of its emulation modes which improve usability by instantly configuring the SMU for the most common use cases. When one of the emulation modes is selected, the SMU optimizes all of its features and settings for that particular use case. Emulation modes:


  • 4-quadrant power supply
  • 2-quadrant power supply
  • Unipolar power supply (i.e. 1-quadrant)
  • CC load
  • CV load
  • Voltage measure (i.e. voltmeter mode)
  • Current measure (i.e. ammeter mode)

34 comments:

  1. Visit this page for more information on this compelling topic, my friends.

    ReplyDelete
  2. Thanks a lot for sharing this useful information.
    Tutuapp

    ReplyDelete
  3. Universally useful applications length countless with immeasurably unique test necessities, said Gary Whitman, VP and https://www.assignmentprofs.co.uk/ general administrator of Agilent's System Products Division. That is the reason the N6784A SMU is an appreciated expansion to Agilent's group of SMUs.

    ReplyDelete
  4. vizer tvis an uncommon application for motion picture darlings all around the globe. vizer tv app gives you a chance to watch the most recent films online in their unique language or in the Portuguese language. As the Android application is created for the general population of Portugal, a default choice of observing every one of the films in Portuguese is included. Vizer is perfect with Android, iOS and PC stages. Download the most recent adaptation of Vizer TV APK from underneath and introduce it on your Android gadgets.

    ReplyDelete
  5. Drift Max Pro MOD APK : Car Drifting Game MOD free shopping - Start your profession stray, cool vehicles, countless fans and acclaim - this can be yours! Beat the challenges to start with, wreck the adversaries, show great outcomes and appropriately consume the elastic.

    ReplyDelete
  6. freedom apk for Android kitkat, Lollipop, Marshmallow without root. opportunity application download most recent rendition for candy free in application buys android.

    ReplyDelete
  7. Game guardian apk is an application to hack Android amusements: you can procure more cash or increase more lives by altering inside parameters with the best diversion programmer.

    ReplyDelete
  8. Play Store choice to download free applications utilizing Get apk market apk . ... It is an application store for Android that gives Android clients a chance to download applications and diversions on their Android gadget

    ReplyDelete
  9. The best iOS helper | It's Available for both Devices iOS and Android | Quick Install Tutuapp Free {Latest} Version 2019 Also Tutuapp VIP Check it. Also You Can Download Snaptube For PC

    ReplyDelete
  10. Hey,
    Thanks for sharing this helpful & wonderful post. i really appreciate your hard work. this is very useful & informative for me.
    thanks for sharing with us. thanks a lot.
    Regards

    FutureTricks

    ReplyDelete
  11. Decent Blog, Thanks for offer with us. On the off chance that you need proficient Website Development and Designing and Digital marketing Services visit Ogeninfo.
    Website Designing Company in India

    ReplyDelete
  12. TutuApp hosts each app on a different node making all the apps accessible at the same speed.
    https://tutuapp.xyz/
    tutuapp
    tutuapp vip
    tutuapp download

    ReplyDelete
  13. appvn Apk is an android app which is similar to the Google Store in Android and App Store in iOS
    Download thousands of apps and games using Appvn apk.
    if the version is not available in the Play Store then it will be available in appvn apk android .

    ReplyDelete
  14. Thank you for share also check out Chatroulette and Omegle.

    ReplyDelete
  15. TutuApp APK iOS Free Download Latest Version 2019 Best Version Free! here And Also more...
    TutuApp iOS
    Spotify Premium Free
    TutuApp Lite

    ReplyDelete
  16. This comment has been removed by the author.

    ReplyDelete
  17. Awesome blog, thank you so much for sharing such a valuable information with us. Visit Mutualfundwala for the best Investment Advisor for Mutual Fund.
    Best Performing Mutual Fund

    ReplyDelete
  18. คาสิโนออนไลน์ที่น่าเชื่อถือและมีความเป็นมืออาชีพที่สุดในตอนนี้
    โปรโมชั่นGclub ของทางทีมงานตอนนี้แจกฟรีโบนัส 50%
    เพียงแค่คุณสมัคร สล็อตออนไลน์ กับทางทีมงานของเราเพียงเท่านั้น
    ร่วมมาเป็นส่วนหนึ่งกับเว็บไซต์คาสิโนออนไลน์ของเราได้เลยค่ะ
    สมัครสล็อตออนไลน์ >>> Goldenslot
    สนใจร่วมสนุกกับ คาสิโนออนไลน์ คลิ๊กได้เลย
    มีทั้งคาสิโนออนไลน์ หวยออนไลน์ ฟุตบอลออนไลน์ สล็อตออนไลน์ และอื่นๆอีกมากมาย

    ReplyDelete