Thursday, September 30, 2010

Two Big Product Announcements in GPETE





Two big GPETE related product releases this week that I need to cover. First, the #3 volume scope provider LeCroy takes the scope bandwidth lead with the Wavemaster 8Zi-A which offers 45 GHz of bandwidth on one channel, 30 GHz on two channels, and 20 GHz on four channels. Back on June 14th in my post entitled "The World's Fastest Real-Time Scope!" I talked about how Agilent's Infiniium 90000 X-Series oscilloscope family took the bandwidth lead on scopes at 32 GHz of true analog bandwidth over Tek. It looks like Agilent only held that lead for 4 months with LeCroy's announcement today. LeCroy achieves the 45 GHz bandwidth by interleaving three sampling channels together into a single 120 GSample/s channel. Follow the link for more info: Wavemaster 8Zi-A Oscilloscopes 

The second product release announcement is Tektronix has just released a family of counters (they refer to them as Timer/Counter/Analyzers). These counters have impressive specs including 12 digits of resolution, 50 ps (FCA3100 Series) or 100 ps (FCA3000 Series) Single-shot Time Resolution, and up to 250 KReadings/s of time stamped measurement data to memory. They can do gapless sampling up to 250 KReadkings/s giving them some modulation domain analysis (MDA) capability. The large display on these counters provide the capability to do histograms and trend charts. I am 99% sure that these new Tektronix counters are OEM'd from Pendulum's CNT-91 and CNT-91R counter family simply because the specs, front panel features, and form factor are pretty much the same. Follow the link for more information on the new Tek counters: FCA3100 and FCA3000 Series

9 comments:

  1. Thank you for taking the time to provide us with your valuable information. The valuable time and energy you place into this website has got to be applauded and appreciated.I preferred to thank you for this exceptional read!!

    Assignment writing service reviews

    ReplyDelete
  2. We want you to enjoy your student life and not miss the fun part because of the stress of writing dissertations and essays. Walatra Propolis Brazil However, you must be careful of fraudulent services that give plagiarized content and might result in a cancellation of your thesis. Therefore, we always provide a complete plagiarism report along with our final work

    ReplyDelete
  3. If you are a student and need extra cash, check out my list of online jobs for students! Maybe it will help you...

    ReplyDelete
  4. It still offers a superior environment for a plant’s roots, but it is much more efficient for water retention than the widely available fiber liners, and promises to be much more durable as well. Durability has always been an issue with the usual coir liners, causing the gardener to have https://prowritingpartner.com/essay-reviews/
    to seek out replacement liners annually that will fit the wrought iron baskets and boxes that are such a highly regarded and beautiful garden accessory. This Moisture Max liner, available in a mossy green, promises to be a welcome improvement for lining this type of container

    ReplyDelete
  5. افضل شركة تنظيف مسابح بالرياض من الطبيعي أن تجد المنازل قد اتسخت أو مُلئت بالغبار و الأتربة مع مرور الوقت خاصة مع تغيرات الفصول .. مما يزيد نسبة الإصابة بالأمراض لذا فإن عملية التنظيف بالنسبة للمنزل بما في ذلك الجدران و السلالم و المفروشات.
    لاشك أن الأطفال يفضلون كثيرا اللعب في المسابح خاصة في الأوقات شديدة الحرارة في فصل الصيف.
    لكن ذلك يعقبه اتساخ في أرضية المسبح أو في مياهه وتزداد هذه المشكلة تعقيدا حينما يكون حجم المسبح كبيرا الأمر الذي يجعل المنزل أو الفيلا تبدوا بمظهر خارجي أقل جمالا ورونقا .
    تضمن الشركة تقديم خدمات التنظيف الشاملة للمسبح وبمعدات و أدوات صيانة على أعلى مستوى من الجودة والنقاوة
    إن جميع أشكال المسابح تفتقر إلى عزل وهذا لقيام مؤسسة عزل المسابح والحمامات بالرياض بحفظ المسابح وإطالة عمرها كما أنها تمنع التسربات التى قد تتم بأحجام هائلة أو يتم إهدارها , كما أنه مع القيام بعملية مؤسسة عزل المسابح والحمامات بالرياض يحاول أن المحافظة على المواد التى تستخدم لتنظيف وتعقيم المسابح والتى يتم وضعها لتنقية المسابح من مختلَف الجراثيم أو البكتيريا والتى قد كان سببا الضرر القوي للإنسان والذى يكون له إحتكاك مباشر مع المسابح وغيره .
    الأمر الذي يسبب له الأمراض التى تتغاير شدتها وخطورتها ولذا الداعِي يلزم الإهتمام بقيام بعملية شركة عزل مسابح بالرياض وجعلها وجوب قسوة , والحرص على القيام بها قبل إستعمال المسبح , وهذا لتجنب إنتشار الميكروبات والجراثيم و البكتيريا والتى قد كان سببا الأمراض والحساسية لأشخاص الشخص والمجتمع والعائلة خاصة الأطفال وكبار العمر .

    بما في ذلك من شفط وتنظيف و تعقيم و أيضا علاج حالات التسرب التي قد تحدث أحيانا بعد تصميم المسبح
    تعد عملية ضرورية و يجب أن تتم من حين إلى آخر و بصفة دورية.
    تختص شركتنا بكافة أعمال التنظيف المنزلية ,والتي قد تتطلب مجهودا بدنيا شاقا قد يعجز أفراد الأسرة عن إنجازه وبشكل احترافي بما في ذلك تنظيف الجدران و الرخام و المفروشات و المسابح و حتى الحديقة مع إزالة الروائح الكريهة و رش المبيدات الحشرية .… اقرأ المزيد

    المصدر: شركة تنظيف مسابح بالرياض

    افضل شركة تنظيف منازل بالرياض شركة تنظيف بيوت بالرياض
    سرعان ما تتعرض البيوت  لانتشار الشوائب والأتربه والاتساخات الخطيرة ؛لذلك فكافه أجزاء البيوت تحتاج الى أعمال تنظيف دورية ومستمرة ؛فالبيوت من اثاث سواء مجالس أو غرف نوم أو سفر أو صالونات تحتاج الى أعمال تنظيف ؛كما تتمكن الشركة من القيام بأعمال تنظيف البيوت ومكافحة الحشرات وتنظيف الخزانات وكشف تسربات الماء وغيرها من الأجزاء الأخرى ؛لذلك من الأن لا داعى للقلق بشأن أعمال تنظيف البيوت ؛نحن شركة تنظيف بيوت بالرياض التى تعتمد على فريق عمل متخصص لديه خبرات واسعه فى القيام بأعمال تنظيف البيوت .

    تتراكم الأتربه والشوائب فى البيوت مسببة فى تعرض البيوت للعديد من الأمراض الخطيرة التى تؤثر سلبيا على الأفراد ؛فالبيوت تتعرض للنوافذ والشبابيك وغيرها من المنافذ التى سرعان ما تتعرض للعديد من الشوائب والعوالق الخطيرة ؛لذلك يتم الاعتماد على مجموعه من الألات والمعدات الحديثة وأجهزة البخار التى تساعد على التخلص من الشوائب والعوالق سريعا  ؛فقط شركة تنظيف بالرياض تعتمد على أحدث وأفضل الأساليب... اقرأ المزيد

    المصدر: شركة تنظيف منازل بالرياض

    ReplyDelete
  6. We want you to enjoy your student lifestyles and no longer leave out a laugh element due to the stress of writing dissertations and essays. Sturdiness has constantly been trouble with the same old coir liners, causing the gardener to must are seeking for Help Me Do My Assignment out replacement liners yearly on the way to match the wrought iron baskets and bins which might be the sort of noticeably regarded and exquisite lawn accent.

    ReplyDelete